1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Thread Limit Plug Gauge, Conventional JIS For Manufacturing (GPWP) (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,314.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Essential instrument for checking thread accuracy. Thread gauge enabling easy checking of thread accuracy on the GO and NOGO sides.
[Features]
· Testing using predetermined upper and lower limit dimensional accuracy of screw parts.
Conventional JIS standard class 2 gauge for manufacturing.
· The screw thread is judged to have passed if the GO gauge goes through without any difficulties and the NOGO gauge does not thread more than 2 complete revolutions.
· With inspection report
[Applications]
· For screw thread inspection.

 
Part Number
GPWP2-1420
GPWP2-1620
GPWP2-1825
GPWP2-2025
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch P K1 dimension
(mm)
K2 dimension
(mm)
L dimension
(mm)

฿ 5,314.00

MEASURING TOOL 1 Piece(s) 45 Day(s) M1421713122

฿ 5,668.00

MEASURING TOOL 1 Piece(s) 45 Day(s) M1621713122

฿ 5,951.00

MEASURING TOOL 1 Piece(s) 45 Day(s) M182.52517134

฿ 6,446.00

MEASURING TOOL 1 Piece(s) 45 Day(s) M202.52517134

Loading...

  1. 1

Basic Information

Product Model Thread Plug Gauge Work Tapped Grade Class 2
Standard JIS Standards Material Gauge part: alloy tool steel, Shank part: aluminum M dimension(mm) 6