Thermo-Label-3E, Temperature Indicating Material For Temperature Management

Caution
Product Description
[Features]
· Temperature is displayed in 3 steps at intervals of 10°C.
Thermo label (R) sharply discolors at a specific temperature. It is an irreversible temperature-indicating material that does not return to its original color once discolored.
· Because the temperature-indicating element that changes color is based on the melting point of purified and stable soluble pigment, the temperature reading is accurate and highly precise.
· As the indicated elements are sealed in the heat resistance film, they are not affected by water, drug, oil and environment atmosphere.
· Because the heat-resistant adhesive is applied on the back of thermo label (R), it can be pasted on the temperature measuring part just by peeling the back paper (release paper).
[Usage]
· Heating inside and outside of home and heating temperature control.
· Inspection of heat generation of substation equipment and machine at power companies and factories.
· Management of heat treatment process.
· Temperature control at distribution.