(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Standard model dial gauge with 0.01‑mm graduations and excellent abrasion resistance.
[Features]
· The most common type of dial gauge with 0.01‑mm graduations. Built-in limit indicator.
· Features an O-ring sealed between the inner and outer lid to prevent water and oil entering.
· Uses jewel bearings.
· Uses a green scale plate for improved visibility.
· Flat-type back and center-lug back lid included.
· Carbide probe.
[Applications]
· Measuring surface flatness and checking tool set ups.
· Used for measuring axial runout, checking squareness, etc.
Part Number |
---|
WDI-0558SP |
WDI-1058SP |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Maximum Measuring Length (Adjustment Range) (mm) | Measuring Range (mm) | 1 / 10 Rotation Adjacent Error (µm) | Entire Measuring Range proximity Adjacent Error (µm) |
---|---|---|---|---|---|---|---|---|---|
฿ 1,771.75 | DIALGAUGE | 1 Piece(s) | 45 Day(s) | 1.1 ~ 5 | 0-5 | 8 | ±16 | ||
฿ 1,771.75 | DIALGAUGE | 1 Piece(s) | 45 Day(s) | 6 ~ 20 | 0 to 10 | 10 | ±20 |
Loading...
Calibration Certificate | No | Use | Standard Type | Display Method | Dial |
---|---|---|---|---|---|
Scale Interval / Minimum Display(mm) | 0.01 | Scale type | Barrel scale | Waterproof Function | Not Included |
With / Without measurement data output terminal | Not Included | Measurement element | Round carbide probe | Shock Proof | Yes |
A(mm) | 42 | B(mm) | 70 | C(mm) | 58 |
D(mm) | 17 | E(mm) | 19 | F(mm) | 18 |
G(mm) | 21 | H(mm) | 54 | I(mm) | 8 |
Scale Specification(mm) | ±0-100 | Error Return(µm) | 3 | Measuring Force(N) | 1.5 or lower |
Minute Hand 1 Rotation(mm) | 1 | Repeat Precision(µm) | 3 | Repeatability(µm) | 3 |
Material | Main body: aluminum, steel. Measuring tip: round carbide probe | Mass(g) | 190 |
How can we improve?
How can we improve?