(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Standard model dial gauge with 0.001‑mm graduations and excellent abrasion resistance.
[Features]
· The most common type of dial gauge with 0.001‑mm graduations. Built-in limit indicator.
· Features an O-ring sealed between the inner and outer lid to prevent water and oil entering.
· Uses jewel bearings.
· Uses a green scale plate for improved visibility.
· Flat-type back and center-lug back lid included.
· Carbide probe.
[Applications]
· Measuring surface flatness and checking tool set ups.
· Used for measuring axial runout, checking squareness, etc.
Part Number |
---|
WDI-0158SP |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 3,761.10 | DIALGAUGE | 1 Piece(s) | 45 Day(s) |
Loading...
Calibration Certificate | No | Use | Standard Type | Display Method | Dial |
---|---|---|---|---|---|
Maximum Measuring Length (Adjustment Range)(mm) | 0 ~ 1 | Scale Interval / Minimum Display(mm) | 0.001 | Scale type | Balance scale |
Waterproof Function | Not Included | With / Without measurement data output terminal | Not Included | Measuring Range(mm) | 0-1 |
Measurement element | Round carbide probe | Shock Proof | Yes | A(mm) | 42 |
B(mm) | 70 | C(mm) | 56 | D(mm) | 17 |
E(mm) | 19 | F(mm) | 18 | G(mm) | 14 |
H(mm) | 54 | I(mm) | 8 | Scale Specification(mm) | 0-100-0 |
Error Return(µm) | 2 | Measuring Force(N) | 2 or less | Minute Hand 1 Rotation(mm) | 0.2 |
1 / 10 Rotation Adjacent Error(µm) | 3 | Entire Measuring Range proximity Adjacent Error(µm) | ±5 | Repeat Precision(µm) | 0.3 |
Repeatability(µm) | 0.3 | Material | Main body: aluminum, steel. Measuring tip: round carbide probe | Mass(g) | 190 |
Please check the type/dimensions/specifications of the part WDI-0158SP in the Standard Dial Gauge (Graduations: 0.001 mm) series.
How can we improve?
How can we improve?