1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Probe For Dial Indicator (For 0 To 0.8 mm)

DIAL GAUGE

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 529.37/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Replacement probe for dial indicators.
[Features]
· The threaded part is M1.6 × P0.35 mm.
· Round steel measuring probe.
[Applications]
As a replacement probe for use with a dial indicators

 
Part Number
WTI-80S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 529.37

DIAL GAUGE 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Basic Information

Calibration Certificate No Use Measurement Element Waterproof Function Not Included
With / Without measurement data output terminal Not Included Measurement element Round steel probe Material Main body: steel. Measuring tip: round steel probe
Mass(g) 0.3

Please check the type/dimensions/specifications of the part WTI-80S in the Probe For Dial Indicator (For 0 To 0.8 mm) series.