1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Probe For Dial Indicator (For 0 To 0.2 mm), Carbide Measurement Probe

DIAL GAUGE

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 780.23/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An abrasion-resistant replacement measurement probe with a low thermal expansion coefficient for use with dial indicators.
[Features]
· The round carbide probe boasts high abrasion-resistance and high levels of hardness and so will not scratch easily. It also has a low thermal expansion coefficient.
· Round carbide probe.
[Applications]
As a replacement probe for use with a dial indicators

 
Part Number
WTI-20W
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 780.23

DIAL GAUGE 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Basic Information

Calibration Certificate No Use Measurement Element Waterproof Function Not Included
With / Without measurement data output terminal Not Included Measurement element Round carbide probe Material Main body: steel. Measuring tip: round carbide probe
Mass(g) 0.3

Please check the type/dimensions/specifications of the part WTI-20W in the Probe For Dial Indicator (For 0 To 0.2 mm), Carbide Measurement Probe series.