(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A handy dial gauge for measuring unevenness and straightness, etc., in tight spaces where use of typical dial gauges is not possible.
[Features]
· Includes inspection report.
· Measurements can be taken easily in places that cannot be measured using a typical dial gauge such as in narrow or deep spaces.
· Uses jewel bearings for each of the bearings.
· Uses a green scale plate for improved visibility.
· Lever-type dial gauge.
· The main body is made of steel.
[Applications]
· Used for inside and outside measurements and to measure groove widths, centering, parallelism, flatness, etc.
Loading...
Calibration Certificate | No | Use | Lever Type (Indicator) | Display Method | Dial |
---|---|---|---|---|---|
Maximum Measuring Length (Adjustment Range)(mm) | 0 ~ 1 | Scale Interval / Minimum Display(mm) | 0.01 | Scale type | Balance scale |
Waterproof Function | Not Included | With / Without measurement data output terminal | Not Included | Measuring Range(mm) | 0-0.8 |
Measurement element | Round steel probe | B(mm) | 93 | C(mm) | 73 |
D(mm) | 13.2 | E(mm) | 16.5 | F(mm) | 12.5 |
G(mm) | 10 | H(mm) | 26 | I(mm) | 18.4 |
Scale Specification(mm) | 0-40-0 | Error Return(µm) | 3 | Measuring Force(N) | 0.5 or less |
Repeat Precision(µm) | 3 | Wide Range Bound Accuracy(µm) | 13 | Adjacent Error(µm) | 10 |
Repeatability(µm) | 3 | Material | Main body: steel. Measuring tip: round steel probe |
How can we improve?
How can we improve?