1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dial Indicator (0 To 0.02 mm / 0.002‑mm Graduations), Carbide Measurement Probe

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,271.97/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An abrasion-resistant type dial indicator that allows for easy measurements in narrow and deep spaces.
[Features]
· Includes inspection report.
· Features carbide measurement probes.
· Measurements can be taken easily in places that cannot be measured using a typical dial gauge such as in narrow or deep spaces.
· Uses jewel bearings for each of the bearings, ensuring excellent accuracy and durability.
· The round carbide probe boasts high abrasion-resistance and high levels of hardness and so will not scratch easily. It also has a low thermal expansion coefficient.
· Uses a green scale plate for improved visibility.
[Applications]
· Inside and outside measurements and to measure groove widths, centering, parallelism, flatness, etc.

Dial Indicator (0 To 0.02 mm / 0.002‑mm Graduations), Carbide Measurement Probe: related images

Part Number
WTI-2030W
WTI-2038W
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
Mass
(g)

฿ 4,271.97

DIAL GAUGE 1 Piece(s) 45 Day(s) 3070

฿ 4,273.68

DIAL GAUGE 1 Piece(s) 45 Day(s) 37.580

Loading...

  1. 1
 

Basic Information

Calibration Certificate No Use Lever Type (Indicator) Display Method Dial
Maximum Measuring Length (Adjustment Range)(mm) 0 ~ 1 Scale Interval / Minimum Display(mm) 0.002 Scale type Balance scale
Waterproof Function Not Included With / Without measurement data output terminal Not Included Measuring Range(mm) 0-0.2
Measurement element Round carbide probe B(mm) 93 C(mm) 73
D(mm) 13.2 E(mm) 16 F(mm) 12
G(mm) 10 H(mm) 26 I(mm) 18.4
Scale Specification(mm) 0-100-0 Error Return(µm) 2 Measuring Force(N) 0.5 or less
Repeat Precision(µm) 1 Wide Range Bound Accuracy(µm) 6 Adjacent Error(µm) 4
Repeatability(µm) 1 Material Main body: steel. Measuring tip: round carbide probe