1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CXES UT Coated 4 Flute Square Variable Pitch/Lead

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,998.07/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The shank taper angle is a reference value only. Always check by taking actual measurements when there is concern about interference with the workpiece. Take care to avoid having the shank part coming into contact with the workpiece.

Product Description

[Features]
· The variable pitch/lead design minimizes chattering and vibration
· Allows for a level of highly efficient cutting not found in conventional types through the use of break resistant, high toughness type carbide material and the fine tuning of the specially shaped grooves
· In addition to high efficiency cutting, it also provides a good surface finish when doing finishing cuts
· Low friction coating provides excellent chip discharge and abrasion resistance

Part Number
CXES4010-0250
CXES4015-0375
CXES4020-0500
CXES4025-0625
CXES4030-0750
CXES4030-0900
CXES4035-0900
CXES4040-1000
CXES4040-1200
CXES4045-1150
CXES4050-1250
CXES4050-1500
CXES4055-1400
CXES4060-1500
CXES4060-1800
CXES4065-1650
CXES4070-1050
CXES4075-1900
CXES4080-2000
CXES4080-2400
CXES4085-2150
CXES4090-1350
CXES4095-2400
CXES4100-2500
CXES4100-3000
CXES4110-1650
CXES4120-3000
CXES4120-3600
CXES4130-1950
CXES4160-4000
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Trusco Code

฿ 2,121.69

UNO SOLID CARBIDE END MILLS 1 Piece(s) 7 Day(s) 12.5450820-2889

฿ 2,121.69

UNO SOLID CARBIDE END MILLS 1 Piece(s) 7 Day(s) 1.53.75450820-2890

฿ 1,998.07

UNO SOLID CARBIDE END MILLS 1 Piece(s) 7 Day(s) 25450820-2891

฿ 1,998.07

UNO SOLID CARBIDE END MILLS 1 Piece(s) 7 Day(s) 2.56.25450820-2892

฿ 2,262.81

UNO SOLID CARBIDE END MILLS 1 Piece(s) 7 Day(s) 37.5650698-5564

฿ 2,468.44

UNO SOLID CARBIDE END MILLS 1 Piece(s) 7 Day(s) 39660820-2878

฿ 2,636.09

UNO SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 3.59660698-5572

฿ 2,365.93

UNO SOLID CARBIDE END MILLS 1 Piece(s) 7 Day(s) 410650698-5581

฿ 2,583.02

UNO SOLID CARBIDE END MILLS 1 Piece(s) 7 Day(s) 412660820-2879

฿ 2,803.74

UNO SOLID CARBIDE END MILLS 1 Piece(s) 7 Day(s) 4.511.5660698-5599

฿ 2,526.94

UNO SOLID CARBIDE END MILLS 1 Piece(s) 7 Day(s) 512.5650698-5602

฿ 2,759.72

UNO SOLID CARBIDE END MILLS 1 Piece(s) 7 Day(s) 515660820-2880

฿ 2,885.75

UNO SOLID CARBIDE END MILLS 1 Piece(s) 7 Day(s) 5.514660698-5611

฿ 2,703.63

UNO SOLID CARBIDE END MILLS 1 Piece(s) 7 Day(s) 615650698-5629

฿ 2,953.90

UNO SOLID CARBIDE END MILLS 1 Piece(s) 7 Day(s) 618660820-2881

฿ 3,723.99

UNO SOLID CARBIDE END MILLS 1 Piece(s) 7 Day(s) 6.516.5860698-5637

฿ 4,579.11

UNO SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 710.56100820-2893

฿ 3,723.99

UNO SOLID CARBIDE END MILLS 1 Piece(s) 7 Day(s) 7.519860698-5645

฿ 3,291.61

UNO SOLID CARBIDE END MILLS 1 Piece(s) 7 Day(s) 820860698-5653

฿ 3,600.37

UNO SOLID CARBIDE END MILLS 1 Piece(s) 7 Day(s) 824870820-2882

฿ 4,282.41

UNO SOLID CARBIDE END MILLS 1 Piece(s) 7 Day(s) 8.521.51070698-5661

฿ 5,905.22

UNO SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 913.58140820-2894

฿ 4,282.41

UNO SOLID CARBIDE END MILLS 1 Piece(s) 7 Day(s) 9.5241070698-5670

฿ 3,879.58

UNO SOLID CARBIDE END MILLS 1 Piece(s) 7 Day(s) 10251070698-5688

฿ 4,247.44

UNO SOLID CARBIDE END MILLS 1 Piece(s) 7 Day(s) 10301080820-2883

฿ 7,319.37

UNO SOLID CARBIDE END MILLS 1 Piece(s) 7 Day(s) 1116.510150820-2895

฿ 5,437.86

UNO SOLID CARBIDE END MILLS 1 Piece(s) 7 Day(s) 12301290698-5696

฿ 5,960.70

UNO SOLID CARBIDE END MILLS 1 Piece(s) 7 Day(s) 123612100820-2884

฿ 9,139.37

UNO SOLID CARBIDE END MILLS 1 Piece(s) 7 Day(s) 1319.512160820-2896

฿ 16,124.48

UNO SOLID CARBIDE END MILLS 1 Piece(s) 7 Day(s) 164016110820-2897

Loading...

  1. 1

Basic Information

Number of flutes(sheet) 4