(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Screw Removal Locking Pliers PZ-64/PZ-65

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 835.16 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
PZ-64
PZ-65
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Total Length
(mm)
Iron Wire Cutting Capacity
(φ/mm)
JAN Code Weight
(g)
Grip Width
(mm)

฿ 835.16

HAND TOOL 1 Piece(s) 3 Day(s) 150 1.6 (soft iron wire) 4989833039677 205 ø11.8

฿ 931.80

HAND TOOL 1 Piece(s) 5 Day(s) 190 2.3 (soft iron wire) 4989833039684 400 ø14.3

Basic Specifications

  • Product Category
    Pliers
  • Pliers Type
    Pliers
  • With/Without Spring
    Included
  • Tip Replacement Availability
    Not Included
  • Set / Single
    Single item
  • Material
    Main body: chrome molybdenum steel, Grip: elastomer
  • Body / Option
    Main body

Product Description

Vise-type screw removal locking pliers that bite the screw head firmly and does not allow it to slip.
[Features]
· Also compatible with truss screws; grips the screw firmly.
· The vise mechanism grips the screw firmly and the user just needs to turn the screw.
· Easy release mechanism without lever operation allows an easy and safe release.
· Opening width can be adjusted to fix various types of workpieces.
· Equipped with a wire cutter, it can also be used to cut wires and other similar objects.
· Compatible with pan head screw, truss screw and ultra-low head screw.
[Applications]
· Ideal for removing broken screws and for fixing various types of workpieces, etc.

Part Number
PZ-64
PZ-65
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Total Length
(mm)
Iron Wire Cutting Capacity
(φ/mm)
JAN Code Weight
(g)
Grip Width
(mm)

฿ 835.16

HAND TOOL 1 Piece(s) 3 Day(s) 150 1.6 (soft iron wire) 4989833039677 205 ø11.8

฿ 931.80

HAND TOOL 1 Piece(s) 5 Day(s) 190 2.3 (soft iron wire) 4989833039684 400 ø14.3

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1