MAX Label Printer LP-30S

Caution
Product Description
[Features]
· Use Raku Labe mini to print dates and barcodes in your store.
· Raku Labe mini has a built-in clock that automatically updates to keep printed label dates and times accurate so you don't need to worry.
· With Raku Labe mini anyone can produce clear, easy-to-read labels.
· Even in stores without a PC, prices and dates can be modified using just the printer. (Only numbers can be changed)
| Product number | IL90084 |
| Product name | LP-30S |
| Paper discharge part | Continuous (tear-off) issuing |
| Printing method | Direct thermal method |
| Printing density | 203 dpi |
| Printing speed | Up to 40 mm/sec |
| Label width | 32 mm |
| Label length | 12 to 46 mm |
| Label paper used | High-quality thermal paper / cast (coated paper) / Yupo Thermal / Highly light resistant thermal paper / Transparent thermal paper |
| Main unit memory | 2 MB built into main unit |
| Corresponding barcode | Stand-alone use Editing with main unit possible: JAN 8 or JAN 13 Editing with main unit not possible: QRCODE: ITF When using PC terminal: JAN8, JAN13, UPC-A/E, ITF, CODE39, QRCODE, NW7 ("Raku Raku Label Pro" (sold separately) required for creating barcodes) |
| Interface | USB: Ver. 2.0 (full speed) |
| External dimensions | W 148 × D 219 × H 177 mm |
| Mass | Approx. 2.2 kg (excluding labels, AC adapter and power cord) |
| Supported operating systems | Windows 10 (32/64-bit versions) / Windows 8.1 (32/64-bit versions) / Windows 8 (32/64-bit versions) / 7 (32/64-bit versions) / Vista (32-bit version) |
| Accessories | Label creation software "Raku Raku Label Lite", head cleaner, AC adapter, power cord instruction manual, warranty and customer registration postcard |