1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Artificial Single Stone Dresser, G Sharp Half

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Artificial Single Stone Dresser, G Sharp Half
  • Artificial Single Stone Dresser, G Sharp Half
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,371.10/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Uses a shaped artificial diamond.
· Dress performance is more stable than with dressers that use natural diamonds.
· The diamond tip is polished, meaning that dress performance is stable from the first use.
· Both power consumption and wear rate are more stable than that of natural diamonds.
· Explanation of effects: By using artificial diamonds with few impurities or crystal defects, variation between lots can be kept to a minimum. Also, by polishing the tip of the diamond, a more stable and accurate dress can be provided.
[Applications]
· Grind stone dress with an outer diameter of 510 mm × 50 mm or less, and used for flat surface grinding, cylindrical grinding, inner surface grinding, etc.

Part Number
4K0GHALF10010
4K0GHALF12010
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDiameter
(mm)

฿ 1,371.10

NCL DRESSER 1 Piece(s) 12 Day(s) 10

฿ 1,374.14

NCL DRESSER 1 Piece(s) 8 Day(s) 12

Loading...

  1. 1

Basic Information

Overall Length(mm) 100 Dress cut amount 30 μm/pass or less Dress feed rate 3 mm/sec or less