1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Digital Scale (Not For Transaction Certifications) KW-210

SCALES

Digital Scale (Not For Transaction Certifications) KW-210
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 18,034.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

· Fully dust-proof and waterproof (IP67) digital scale with a large display and a text height of 32 mm.
(Using batteries)· Can be used with AA alkaline batteries or an AC adapter (use a commercially available 6‑V, 200‑mA AC adapter plug with a center negative plug
).
· Includes a regional setting function.
· Not for transaction certifications.

Part Number
KW-210-WH-2000G SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 18,034.00

฿ 14,427.20

SCALES 1 Piece(s) 62 Day(s)

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Type Main Body Capacity(g) 2000
Minimum Display(g) 1 Measurement Plate Shape Square Plate Dry Cell Battery Compatible Available

Please check the type/dimensions/specifications of the part KW-210-WH-2000G in the Digital Scale (Not For Transaction Certifications) KW-210 series.