1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Calorie Scale (Part Number)

SCALES

Calorie Scale
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

· Allows you to input approximately 940 food items and approximately 540 dishes using Kana search.
· Displays excess calories and excess and deficiencies of 6 basic food items in the form of a graph and as numeric data.
· Displays input history of 7 days including the current day.
· Can switch between "calorie" and "points" as required with a single action.
· High-precision measurement up to 2 kg in 1‑g units.

Part Number
CK-005-WH
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 999,999,999.00

SCALES 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Type Main Body Capacity(g) 2000
Minimum Display(g) 1 Measurement Plate Shape Round Countersunk Head Dry Cell Battery Compatible Available
Power Supply 9‑V DC AA batteries × 6