1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Digital Bathroom Scale HD-661

SCALES

Digital Bathroom Scale HD-661
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,393.39/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Convenient step-on type that turns on power supply just by stepping on it, and its lightweight design makes it easy to carry.
Simple design will blend in with any interior.

Part Number
HD-661-WH
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,393.39

SCALES 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Type Main Body Capacity(g) 150000
Minimum Display(g) 100 (0 to 100 kg), 200 (100 to 150 kg) Dry Cell Battery Compatible Available Power Supply 3‑V DC AA batteries × 2

Please check the type/dimensions/specifications of the part HD-661-WH in the Digital Bathroom Scale HD-661 series.