1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Body Composition Analyzer Inner Scan Voice

SCALES

Body Composition Analyzer Inner Scan Voice
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

· A body composition monitor with voice support for everything from settings to measurement.
· Easy measurement with audio commands and the Noru Pita function.· The device gives you audio instructions regarding how to configure your settings and also announces the measurement results.
· You can switch the audio level between OFF, low and high.
· If you have registered yourself on the device, it will recognize you even if you do not operate the button, and your results will be automatically displayed.
· Wide unit, making it easy to step on.
· Displays body weight, BMI, body fat percentage, muscle mass, estimated bone mass, visceral fat rating, basal metabolic rate, body age and total body water.

Part Number
BC-202-WH
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 999,999,999.00

SCALES 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Type Main Body Capacity(g) 150000
Minimum Display(g) 100 (0 to 100 kg), 200 (100 to 150 kg) Dry Cell Battery Compatible Available