1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

UTDF 2-Flute Flat Drill

UTDF 2-Flute Flat Drill
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,426.10/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Adjust the cutting conditions based on the machinery rigidity, the state of the workpiece clamp and the shape of the workpiece to be machined.
  • Water-soluble or oil-based machining oil is recommended. Perform step machining if it becomes clogged with cutting chips.

Product Description

[Features]
· The 180° tip angle design allows for hole drilling in various applications that are difficult with a normal drill.
· Adopts a 30° torsion angle for stable and high efficiency hole drilling with excellent chip discharge.
· Has a thinned shape for improved chip discharging and sharpness.
· The guiding effect of the double margin to the inner wall of the hole ensures straightness during hole drilling, even for non-planar shapes.
· Product lineup to accommodate various tap pilot hole diameter sizes.

 
Part Number
UTDF21100-220
UTDF2250-100
UTDF2510-204
UTDF2650-130
UTDF2700-280
UTDF2860-344
UTDF2900-360
UTDF2950-190
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole diameter (drill diameter) D
(mm)
Groove Length L
(mm)
Overall Length L
(mm)
Link Diameter φd
(mm)

฿ 3,325.70

UNI SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) 112210012

฿ 1,426.10

UNI SOLID CARBIDE END MILLS 1 Piece(s) 10 Day(s) 2.510504

฿ 1,700.48

UNI SOLID CARBIDE END MILLS 1 Piece(s) 10 Day(s) 5.120.4606

฿ 2,101.51

UNI SOLID CARBIDE END MILLS 1 Piece(s) 10 Day(s) 6.513708

฿ 2,101.51

UNI SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) 728808

฿ 2,481.43

UNI SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) 8.634.48010

฿ 2,903.56

UNI SOLID CARBIDE END MILLS 1 Piece(s) 8 Day(s) 9368010

฿ 2,903.56

UNI SOLID CARBIDE END MILLS 1 Piece(s) 8 Day(s) 9.5199010

Loading...

  1. 1

Basic Information

work material General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Aluminum Tool Material Type Carbide Shank Type End Mill Link
Coating Y/N Included Coating Type For General Steels (AlCrN, etc.) With/without Oil Hole None
Point Angle(°) 180 Thinning New shape