1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

HTNRS 4-Flute Taper Neck Radius End Mill

HTNRS 4-Flute Taper Neck Radius End Mill
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,204.90/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The shank taper angle is a reference value only. Always check by taking actual measurements when there is concern about interference with the workpiece. Take care to avoid having the shank part coming into contact with the workpiece.

Product Description

[Features]
· A 4-flute tapered neck radius end mill. Ideal for machining high hardness materials.
· The corner radius design from the edge to the periphery ensures less cutting resistance, and the variable pitch design minimizes chattering and vibration.
· Provides stable machining and a high quality machined surface, even with deep milling applications.
· The HARDMAX coating ensures a long tool life, even when machining high hardness materials.
· Compatible with all coolants.

 
Part Number
HTNRS4010-021518
HTNRS4010-022518
HTNRS4010-023518
HTNRS4015-031518
HTNRS4015-032518
HTNRS40125-021518
HTNRS40175-031518
HTNRS4020-051518
HTNRS4020-052008
HTNRS4020-052518
HTNRS4020-052608
HTNRS4020-053008
HTNRS4020-053518
HTNRS4020-053608
HTNRS4020-054008
HTNRS4020-054518
HTNRS4030-082008
HTNRS4030-082518
HTNRS4030-082608
HTNRS4030-083008
HTNRS4030-083518
HTNRS4030-083608
HTNRS4030-084008
HTNRS4040-102508
HTNRS4040-102518
HTNRS4040-103008
HTNRS4040-103508
HTNRS4040-103518
HTNRS4040-104008
HTNRS4040-104508
HTNRS4040-105008
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSingle corner (θ)
(Degree)
Tip diameter (D)
(φ)
Blade length (l)
(mm)
R Size
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)

฿ 2,204.90

SOLID CARBIDE END MILLS 1 Piece(s) 7 Day(s) 0.9110.2450

฿ 2,204.90

SOLID CARBIDE END MILLS 1 Piece(s) 7 Day(s) 0.9110.2460

฿ 3,087.10

SOLID CARBIDE END MILLS 1 Piece(s) 7 Day(s) 0.9110.2480

฿ 2,204.90

SOLID CARBIDE END MILLS 1 Piece(s) 7 Day(s) 0.91.51.50.3450

฿ 2,204.90

SOLID CARBIDE END MILLS 1 Piece(s) 7 Day(s) 0.91.51.50.3460

฿ 2,204.90

SOLID CARBIDE END MILLS 1 Piece(s) 7 Day(s) 0.91.251.250.2450

฿ 2,204.90

SOLID CARBIDE END MILLS 1 Piece(s) 7 Day(s) 0.91.751.750.3460

฿ 2,425.55

SOLID CARBIDE END MILLS 1 Piece(s) 7 Day(s) 0.9220.5460

฿ 2,425.55

SOLID CARBIDE END MILLS 1 Piece(s) 9 Day(s) 0.4220.5460

฿ 2,425.55

SOLID CARBIDE END MILLS 1 Piece(s) 7 Day(s) 0.9220.5460

฿ 2,425.55

SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 0.4220.5460

฿ 2,425.55

SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 0.4220.5470

฿ 3,087.10

SOLID CARBIDE END MILLS 1 Piece(s) 7 Day(s) 0.9220.5480

฿ 3,087.10

SOLID CARBIDE END MILLS 1 Piece(s) 9 Day(s) 0.4220.5480

฿ 3,087.10

SOLID CARBIDE END MILLS 1 Piece(s) 7 Day(s) 0.4220.5480

฿ 3,307.74

SOLID CARBIDE END MILLS 1 Piece(s) 7 Day(s) 0.9220.5490

฿ 2,646.19

SOLID CARBIDE END MILLS 1 Piece(s) 7 Day(s) 0.4330.8660

฿ 2,646.19

SOLID CARBIDE END MILLS 1 Piece(s) 7 Day(s) 0.9330.8660

฿ 2,646.19

SOLID CARBIDE END MILLS 1 Piece(s) 9 Day(s) 0.4330.8660

฿ 2,646.19

SOLID CARBIDE END MILLS 1 Piece(s) 9 Day(s) 0.4330.8670

฿ 3,087.10

SOLID CARBIDE END MILLS 1 Piece(s) 9 Day(s) 0.9330.8680

฿ 3,087.10

SOLID CARBIDE END MILLS 1 Piece(s) 7 Day(s) 0.4330.8680

฿ 3,087.10

SOLID CARBIDE END MILLS 1 Piece(s) 7 Day(s) 0.4330.8680

฿ 2,646.19

SOLID CARBIDE END MILLS 1 Piece(s) 7 Day(s) 0.4441660

฿ 2,646.19

SOLID CARBIDE END MILLS 1 Piece(s) 7 Day(s) 0.9441660

฿ 2,646.19

SOLID CARBIDE END MILLS 1 Piece(s) 7 Day(s) 0.4441670

฿ 3,087.10

SOLID CARBIDE END MILLS 1 Piece(s) 7 Day(s) 0.4441680

฿ 3,087.10

SOLID CARBIDE END MILLS 1 Piece(s) 7 Day(s) 0.9441680

฿ 3,087.10

SOLID CARBIDE END MILLS 1 Piece(s) 7 Day(s) 0.4441680

฿ 3,307.74

SOLID CARBIDE END MILLS 1 Piece(s) 7 Day(s) 0.4441690

฿ 3,307.74

SOLID CARBIDE END MILLS 1 Piece(s) 7 Day(s) 0.4441690

Loading...

  1. 1

Basic Information

Type Tapered Radius work material Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / High-Hardness Steel ~ HRC65 / Cast Iron Number of flutes(sheet) 4
Coating For High Hardness (Silicone-Based) Torsion Angle 45