(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A 4-flute long neck radius end mill with diamond coating. Ideal for graphite electrode machining.
· The unique diamond coating is ideal for graphite machining and provides excellent abrasion resistance.
· Features a coating with excellent adhesive properties and an optimized blade shape, helping deliver a long service life.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade length (ℓ) (mm) | Overall Length (L) (mm) | Shank diameter (d) (mm) | O.D. (φ) (mm) | Corner Radius (CR) (mm) | Effective Length (mm) | Neck Diameter φd1 (mm) | Shank Taper Angle Bta (°) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,431.23 | UNI SOLID CARBIDE END MILLS | 1 Piece(s) | 6 Day(s) | 2 | 50 | 4 | 1 | 0.02 | 6 | 0.97 | 16 | ||
฿ 3,431.23 | UNI SOLID CARBIDE END MILLS | 1 Piece(s) | 6 Day(s) | 2 | 50 | 4 | 1 | 0.02 | 10 | 0.97 | 16 | ||
฿ 3,431.23 | UNI SOLID CARBIDE END MILLS | 1 Piece(s) | 6 Day(s) | 2 | 60 | 4 | 1 | 0.02 | 20 | 0.97 | 16 | ||
฿ 3,431.23 | UNI SOLID CARBIDE END MILLS | 1 Piece(s) | 6 Day(s) | 2 | 50 | 4 | 1 | 0.05 | 6 | 0.97 | 16 | ||
฿ 3,431.23 | UNI SOLID CARBIDE END MILLS | 1 Piece(s) | 6 Day(s) | 2 | 50 | 4 | 1 | 0.05 | 10 | 0.97 | 16 | ||
฿ 3,431.23 | UNI SOLID CARBIDE END MILLS | 1 Piece(s) | 6 Day(s) | 2 | 60 | 4 | 1 | 0.05 | 20 | 0.97 | 16 | ||
฿ 3,431.23 | UNI SOLID CARBIDE END MILLS | 1 Piece(s) | 6 Day(s) | 3 | 55 | 4 | 1.5 | 0.02 | 12 | 1.47 | 16 | ||
฿ 3,431.23 | UNI SOLID CARBIDE END MILLS | 1 Piece(s) | 6 Day(s) | 3 | 60 | 4 | 1.5 | 0.02 | 20 | 1.47 | 16 | ||
฿ 3,642.30 | UNI SOLID CARBIDE END MILLS | 1 Piece(s) | 6 Day(s) | 3 | 80 | 4 | 1.5 | 0.02 | 30 | 1.47 | 16 | ||
฿ 3,431.23 | UNI SOLID CARBIDE END MILLS | 1 Piece(s) | 6 Day(s) | 3 | 55 | 4 | 1.5 | 0.05 | 12 | 1.47 | 16 | ||
฿ 3,431.23 | UNI SOLID CARBIDE END MILLS | 1 Piece(s) | 6 Day(s) | 3 | 60 | 4 | 1.5 | 0.05 | 20 | 1.47 | 16 | ||
฿ 3,642.30 | UNI SOLID CARBIDE END MILLS | 1 Piece(s) | 6 Day(s) | 3 | 80 | 4 | 1.5 | 0.05 | 30 | 1.47 | 16 | ||
฿ 3,431.23 | UNI SOLID CARBIDE END MILLS | 1 Piece(s) | 6 Day(s) | 4 | 50 | 4 | 2 | 0.05 | 10 | 1.98 | 16 | ||
฿ 3,431.23 | UNI SOLID CARBIDE END MILLS | 1 Piece(s) | 6 Day(s) | 4 | 60 | 4 | 2 | 0.05 | 20 | 1.98 | 16 | ||
฿ 3,431.23 | UNI SOLID CARBIDE END MILLS | 1 Piece(s) | 6 Day(s) | 4 | 50 | 4 | 2 | 0.2 | 10 | 1.98 | 16 | ||
฿ 3,431.23 | UNI SOLID CARBIDE END MILLS | 1 Piece(s) | 6 Day(s) | 4 | 60 | 4 | 2 | 0.2 | 20 | 1.98 | 16 | ||
฿ 3,642.30 | UNI SOLID CARBIDE END MILLS | 1 Piece(s) | 6 Day(s) | 4 | 80 | 4 | 2 | 0.2 | 30 | 1.98 | 16 | ||
฿ 3,431.23 | UNI SOLID CARBIDE END MILLS | 1 Piece(s) | 6 Day(s) | 4 | 50 | 4 | 2 | 0.5 | 10 | 1.98 | 16 | ||
฿ 3,431.23 | UNI SOLID CARBIDE END MILLS | 1 Piece(s) | 6 Day(s) | 4 | 60 | 4 | 2 | 0.5 | 20 | 1.98 | 16 | ||
฿ 3,642.30 | UNI SOLID CARBIDE END MILLS | 1 Piece(s) | 6 Day(s) | 4 | 80 | 4 | 2 | 0.5 | 30 | 1.98 | 16 | ||
฿ 3,853.37 | UNI SOLID CARBIDE END MILLS | 1 Piece(s) | 6 Day(s) | 6 | 60 | 4 | 3 | 0.05 | 16 | 2.95 | 16 | ||
฿ 3,853.37 | UNI SOLID CARBIDE END MILLS | 1 Piece(s) | 6 Day(s) | 6 | 60 | 4 | 3 | 0.05 | 20 | 2.95 | 16 | ||
฿ 4,275.50 | UNI SOLID CARBIDE END MILLS | 1 Piece(s) | 6 Day(s) | 6 | 80 | 4 | 3 | 0.05 | 30 | 2.95 | 16 | ||
฿ 3,853.37 | UNI SOLID CARBIDE END MILLS | 1 Piece(s) | 6 Day(s) | 6 | 60 | 4 | 3 | 0.2 | 16 | 2.95 | 16 | ||
฿ 3,853.37 | UNI SOLID CARBIDE END MILLS | 1 Piece(s) | 6 Day(s) | 6 | 60 | 4 | 3 | 0.2 | 20 | 2.95 | 16 | ||
฿ 4,275.50 | UNI SOLID CARBIDE END MILLS | 1 Piece(s) | 6 Day(s) | 6 | 80 | 4 | 3 | 0.2 | 30 | 2.95 | 16 | ||
฿ 3,853.37 | UNI SOLID CARBIDE END MILLS | 1 Piece(s) | 6 Day(s) | 6 | 60 | 4 | 3 | 0.5 | 16 | 2.95 | 16 | ||
฿ 3,853.37 | UNI SOLID CARBIDE END MILLS | 1 Piece(s) | 6 Day(s) | 6 | 60 | 4 | 3 | 0.5 | 20 | 2.95 | 16 | ||
฿ 4,275.50 | UNI SOLID CARBIDE END MILLS | 1 Piece(s) | 6 Day(s) | 6 | 80 | 4 | 3 | 0.5 | 30 | 2.95 | 16 | ||
฿ 4,275.50 | UNI SOLID CARBIDE END MILLS | 1 Piece(s) | 6 Day(s) | 8 | 60 | 6 | 4 | 0.2 | 20 | 3.93 | 16 | ||
฿ 4,275.50 | UNI SOLID CARBIDE END MILLS | 1 Piece(s) | 6 Day(s) | 8 | 80 | 6 | 4 | 0.2 | 30 | 3.93 | 16 | ||
฿ 4,275.50 | UNI SOLID CARBIDE END MILLS | 1 Piece(s) | 6 Day(s) | 8 | 80 | 6 | 4 | 0.2 | 40 | 3.93 | 16 | ||
฿ 4,275.50 | UNI SOLID CARBIDE END MILLS | 1 Piece(s) | 6 Day(s) | 8 | 60 | 6 | 4 | 0.5 | 20 | 3.93 | 16 | ||
฿ 4,275.50 | UNI SOLID CARBIDE END MILLS | 1 Piece(s) | 6 Day(s) | 8 | 80 | 6 | 4 | 0.5 | 30 | 3.93 | 16 | ||
฿ 4,275.50 | UNI SOLID CARBIDE END MILLS | 1 Piece(s) | 6 Day(s) | 8 | 80 | 6 | 4 | 0.5 | 40 | 3.93 | 16 | ||
฿ 4,908.70 | UNI SOLID CARBIDE END MILLS | 1 Piece(s) | 6 Day(s) | 12 | 100 | 6 | 6 | 0.2 | 30 | 5.93 | - | ||
฿ 6,386.17 | UNI SOLID CARBIDE END MILLS | 1 Piece(s) | 6 Day(s) | 12 | 120 | 6 | 6 | 0.2 | 60 | 5.93 | - | ||
฿ 4,908.70 | UNI SOLID CARBIDE END MILLS | 1 Piece(s) | 6 Day(s) | 12 | 100 | 6 | 6 | 0.5 | 30 | 5.93 | - | ||
฿ 6,386.17 | UNI SOLID CARBIDE END MILLS | 1 Piece(s) | 6 Day(s) | 12 | 120 | 6 | 6 | 0.5 | 60 | 5.93 | - |
Loading...
work material | Aluminum / Copper / Graphite / Resin | Number of flutes(sheet) | 4 | Type | Long Neck Radius |
---|---|---|---|---|---|
Coating | Diamond Coat | Torsion Angle (θ) | 30° Helix | R Precision(μm) | ±10 |
How can we improve?
How can we improve?