(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A diamond coated taper neck ball end mill. Ideal for graphite electrode machining.
· The tapered neck shape improves rigidity, providing high efficiency and high precision machining.
· The unique diamond coating is ideal for graphite machining and provides excellent abrasion resistance.
· Features a coating with excellent adhesive properties and an optimized blade shape, helping deliver a long service life.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade length (l) (mm) | R Size (mm) | Overall Length (L) (mm) |
---|---|---|---|---|---|---|---|---|
฿ 4,130.32 | SOLID CARBIDE END MILLS | 1 Piece(s) | 7 Day(s) | 0.8 | 0.5 | 80 | ||
฿ 4,818.19 | SOLID CARBIDE END MILLS | 1 Piece(s) | 7 Day(s) | 0.8 | 0.5 | 80 | ||
฿ 5,616.39 | SOLID CARBIDE END MILLS | 1 Piece(s) | 9 Day(s) | 0.8 | 0.5 | 100 | ||
฿ 7,325.03 | SOLID CARBIDE END MILLS | 1 Piece(s) | 7 Day(s) | 0.8 | 0.5 | 120 | ||
฿ 7,325.03 | SOLID CARBIDE END MILLS | 1 Piece(s) | 7 Day(s) | 0.8 | 0.5 | 120 | ||
฿ 7,385.03 | SOLID CARBIDE END MILLS | 1 Piece(s) | 7 Day(s) | 0.8 | 0.5 | 140 | ||
฿ 7,768.65 | SOLID CARBIDE END MILLS | 1 Piece(s) | 7 Day(s) | 0.8 | 0.5 | 150 | ||
฿ 8,359.74 | SOLID CARBIDE END MILLS | 1 Piece(s) | 7 Day(s) | 1.6 | 1 | 150 | ||
฿ 4,130.32 | SOLID CARBIDE END MILLS | 1 Piece(s) | 9 Day(s) | 1.6 | 1 | 80 | ||
฿ 4,818.19 | SOLID CARBIDE END MILLS | 1 Piece(s) | 7 Day(s) | 1.6 | 1 | 80 | ||
฿ 5,616.39 | SOLID CARBIDE END MILLS | 1 Piece(s) | 7 Day(s) | 1.6 | 1 | 100 | ||
฿ 5,616.39 | SOLID CARBIDE END MILLS | 1 Piece(s) | 9 Day(s) | 1.6 | 1 | 100 | ||
฿ 7,325.03 | SOLID CARBIDE END MILLS | 1 Piece(s) | 7 Day(s) | 1.6 | 1 | 120 | ||
฿ 7,325.03 | SOLID CARBIDE END MILLS | 1 Piece(s) | 7 Day(s) | 1.6 | 1 | 120 | ||
฿ 7,385.03 | SOLID CARBIDE END MILLS | 1 Piece(s) | 7 Day(s) | 1.6 | 1 | 140 |
Loading...
Type | Tapered Bore | work material | Aluminum / Copper / Graphite / Resin | Number of flutes(sheet) | 2 |
---|---|---|---|---|---|
Shank diameter (d)(mm) | 6 | Coating | Diamond Coat | Torsion Angle | 35 |
How can we improve?
How can we improve?