(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A straight scale with newly designed stepped scale which helps prevent user error when taking measurements in mm units.
[Features]
· Easy-to-read 1‑mm stepped graduation scale.
· Numerical values can be instantaneously identified using the sequential numbering and 2‑mm point graduations.
· The 0.5‑mm stepped graduation scale can be used for more detailed work. (CU-15KDF only)
· The bent-up scale edge makes the scale easy to pick up with one hand.
· Features a satin finish. The edges are finished with a light chamfer for safer handling, even with bare hands.
· Includes inspection report, calibration certificate and product traceability diagram.
[Applications]
· Used for demarcation, scribing and dimension measurement.
Part Number |
---|
CU-15KD-KOUSEI |
CU-15KDF-KOUSEI |
CU-30KD-KOUSEI |
CU-60KD-KOUSEI |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Measuring Range (mm) | Scale Pitch Lower Part (mm) | Scale Pitch Upper Part (mm) | Thickness (mm) | Width (mm) | Length (mm) | Trusco code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,839.00 | MEASURING TOOL | 1 Piece(s) | 31 Day(s) | 150 | 1 | 1 | 0.5 | 15 | 175 | 435-3021 | 10 | ||
฿ 1,827.00 | MEASURING TOOL | 1 Piece(s) | 31 Day(s) | 150 | 0.5 | 0.5 | 0.5 | 15 | 175 | - | 10 | ||
฿ 2,010.00 | MEASURING TOOL | 1 Piece(s) | 31 Day(s) | 300 | 1 | 1 | 1 | 25 | 335 | 435-3030 | 65 | ||
฿ 5,074.14 | MEASURING TOOL | 1 Piece(s) | 31 Day(s) | 600 | 1 | 1 | 1.2 | 30 | 640 | - | 180 |
Loading...
Surface finishing | Silver | Material | Stainless Steel | Calibration | Supported |
---|---|---|---|---|---|
JIS | JIS B7516 | Calibration Certificate | Yes |
How can we improve?
How can we improve?