1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Thickness Gauge (Leaf Width: 12.7 mm): Includes Inspection Report / Calibration Certificate / Product Traceability Diagram

Thickness Gauge (Leaf Width: 12.7 mm): Includes Inspection Report / Calibration Certificate / Product Traceability Diagram
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,810.98/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A thickness gauge for easily measuring those small gaps which are typically hard-to-measure with measuring instruments.
[Features]
· Can be used for precise spacing inspection by inserting into gaps between two flat surfaces; something that is typically difficult to measure using measuring devices.
· Different-sized leaves can be combined for a wide-range of measurements.
· Except for the 172 Series, the main pivot point is threaded so that the leaves can be removed.
· An indispensable instrument for measuring the gaps between pistons and cylinders in automobile and other related industries.
· Leaf width: 12.7 mm.
· Includes inspection report, calibration certificate and product traceability diagram.
[Applications]
· Used for gap measurement.

 
Part Number
60M-KOUSEI
72M-KOUSEI
80M-KOUSEI
100MH-KOUSEI
100MK-KOUSEI
100ML-KOUSEI
100MR-KOUSEI
100MT-KOUSEI
100MX-KOUSEI
100MY-KOUSEI
100MZ-KOUSEI
150MH-KOUSEI
150MK-KOUSEI
150ML-KOUSEI
150MR-KOUSEI
150MT-KOUSEI
150MX-KOUSEI
150MY-KOUSEI
150MZ-KOUSEI
172MA-KOUSEI
172MD-KOUSEI
172ME-KOUSEI
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasuring Range
(mm)
Number of Sheets
(sheet)
Leaf Length
(mm)
Mass
(g)
Product dimension
(mm)
Features

฿ 6,801.14

MEASURING TOOL 1 Piece(s) 45 Day(s) 0.03 to 1.01975600.03/0.04/0.05/0.06/0.07/0.08/0.09/0.10/0.15/0.20/0.25/0.30/0.35/0.40/0.45/0.50/0.70/0.80/1.00-

฿ 5,612.41

MEASURING TOOL 1 Piece(s) 45 Day(s) 0.04 to 3.01275700.04/0.05/0.06/0.07/0.08/0.10/0.15/0.20/0.30/1.00/2.00/3.00-

฿ 5,487.09

MEASURING TOOL 1 Piece(s) 45 Day(s) 0.03 to 3.01375600.03/0.04/0.05/0.06/0.07/0.08/0.10/0.15/0.20/0.30/1.00/2.00/3.00-

฿ 4,347.09

MEASURING TOOL 1 Piece(s) 45 Day(s) 0.10 to 1.0010100800.10/0.20/0.30/0.40/0.50/0.60/0.70/0.80/0.90/1.00-

฿ 4,315.73

MEASURING TOOL 1 Piece(s) 45 Day(s) 0.01 to 0.110100300.01/0.02/0.03/0.04/0.05/0.06/0.07/0.08/0.09/0.10-

฿ 7,098.80

MEASURING TOOL 1 Piece(s) 45 Day(s) 0.01 to 1.019100800.01/0.02/0.03/0.04/0.05/0.06/0.07/0.08/0.09/0.10/0.20/0.30/0.40/0.50/0.60/0.70/0.80/0.90/1.00-

฿ 4,272.19

MEASURING TOOL 1 Piece(s) 45 Day(s) 0.03 to 0.410100400.03/0.04/0.05/0.08/0.10/0.15/0.20/0.25/0.30/0.40-

฿ 5,369.02

MEASURING TOOL 1 Piece(s) 45 Day(s) 0.04 to 3.0121001000.04/0.05/0.06/0.07/0.08/0.10/0.15/0.20/0.30/1.00/2.00/3.00-

฿ 5,695.39

MEASURING TOOL 1 Piece(s) 45 Day(s) 0.03 to 3.013100900.03/0.04/0.05/0.06/0.07/0.08/0.10/0.15/0.20/0.30/1.00/2.00/3.00-

฿ 6,940.20

MEASURING TOOL 1 Piece(s) 45 Day(s) 0.03 to 1.019100800.03/0.04/0.05/0.06/0.07/0.08/0.09/0.10/0.15/0.20/0.25/0.30/0.35/0.40/0.45/0.50/0.70/0.80/1.00Can be used for precise spacing inspection by inserting into gaps between two flat surfaces; something that is typically difficult to measure using measuring devices.

฿ 8,665.29

MEASURING TOOL 1 Piece(s) 45 Day(s) 0.03 to 1.0251001000.03/0.04/0.05/0.06/0.07/0.08/0.09/0.10/0.11/0.12/0.13/0.14/0.15/0.20/0.25/0.30/0.35/0.40/0.45/0.50/0.60/0.70/0.80/0.90/1.00The threaded pivot allows the leaves to be removed.

฿ 4,487.85

MEASURING TOOL 1 Piece(s) 45 Day(s) 0.10 to 1.00101501100.10/0.20/0.30/0.40/0.50/0.60/0.70/0.80/0.90/1.00-

฿ 4,498.33

MEASURING TOOL 1 Piece(s) 45 Day(s) 0.01 to 0.110150400.01/0.02/0.03/0.04/0.05/0.06/0.07/0.08/0.09/0.10-

฿ 7,331.71

MEASURING TOOL 1 Piece(s) 45 Day(s) 0.01 to 1.0191501200.01/0.02/0.03/0.04/0.05/0.06/0.07/0.08/0.09/0.10/0.20/0.30/0.40/0.50/0.60/0.70/0.80/0.90/1.00-

฿ 4,479.40

MEASURING TOOL 1 Piece(s) 45 Day(s) 0.03 to 0.410150600.03/0.04/0.05/0.08/0.10/0.15/0.20/0.25/0.30/0.40-

฿ 5,556.70

MEASURING TOOL 1 Piece(s) 45 Day(s) 0.04 to 3.0121501400.04/0.05/0.06/0.07/0.08/0.10/0.15/0.20/0.30/1.00/2.00/3.00-

฿ 5,839.53

MEASURING TOOL 1 Piece(s) 45 Day(s) 0.03 to 3.0131501400.03/0.04/0.05/0.06/0.07/0.08/0.10/0.15/0.20/0.30/1.00/2.00/3.00-

฿ 7,218.33

MEASURING TOOL 1 Piece(s) 45 Day(s) 0.03 to 1.0191501200.03/0.04/0.05/0.06/0.07/0.08/0.09/0.10/0.15/0.20/0.25/0.30/0.35/0.40/0.45/0.50/0.70/0.80/1.00-

฿ 8,899.88

MEASURING TOOL 1 Piece(s) 45 Day(s) 0.03 to 1.0251501500.03/0.04/0.05/0.06/0.07/0.08/0.09/0.10/0.11/0.12/0.13/0.14/0.15/0.20/0.25/0.30/0.35/0.40/0.45/0.50/0.60/0.70/0.80/0.90/1.00The threaded pivot allows the leaves to be removed.

฿ 3,810.98

MEASURING TOOL 1 Piece(s) 45 Day(s) 0.04 to 0.3975300.30/0.04/0.05/0.06/0.07/0.08/0.10/0.15/0.20-

฿ 4,175.34

MEASURING TOOL 1 Piece(s) 45 Day(s) 0.04 to 0.39230700.04/0.05/0.06/0.07/0.08/0.10/0.15/0.20/0.30-

฿ 4,314.41

MEASURING TOOL 1 Piece(s) 45 Day(s) 0.04 to 0.39300900.04/0.05/0.06/0.07/0.08/0.10/0.15/0.20/0.30-

Loading...

  1. 1

Basic Information

Calibration Certificate Yes Leaf Width(mm) 12.7 Use For gap measurement
Material Carbon tool steel