Thickness Gauge Leaf: Includes Inspection Report / Calibration Certificate / Product Traceability Diagram

Caution
Product Description
A thickness gauge for easily measuring typically hard-to-measure gaps.
[Features]
· Can be used for precise spacing inspection by inserting into gaps between two flat surfaces; something that is typically difficult to measure using measuring devices.
· An indispensable instrument for measuring the gaps between pistons and cylinders in automobile and other related industries.
· Includes inspection report, calibration certificate and product traceability diagram.
[Applications]
· For gap measurement.
A thickness gauge for easily measuring typically hard-to-measure gaps

S100-05 external appearance

S150-10 external appearance
Leaf length: 100 mm
| Model No. | Thickness (mm) |
|---|---|
| S100-001 | 0.01 |
| S100-002 | 0.02 |
| S100-003 | 0.03 |
| S100-004 | 0.04 |
| S100-005 | 0.05 |
| S100-006 | 0.06 |
| S100-007 | 0.07 |
| S100-008 | 0.08 |
| S100-009 | 0.09 |
| S100-01 | 0.10 |
| S100-02 | 0.20 |
| S100-03 | 0.30 |
| S100-04 | 0.40 |
| S100-05 | 0.50 |
| S100-06 | 0.60 |
| S100-07 | 0.70 |
| S100-08 | 0.80 |
| S100-09 | 0.90 |
| S100-10 | 1.00 |
Leaf length: 150 mm
| Model No. | Thickness (mm) |
|---|---|
| S150-001 | 0.01 |
| S150-002 | 0.02 |
| S150-003 | 0.03 |
| S150-004 | 0.04 |
| S150-005 | 0.05 |
| S150-006 | 0.06 |
| S150-007 | 0.07 |
| S150-008 | 0.08 |
| S150-009 | 0.09 |
| S150-01 | 0.10 |
| S150-02 | 0.20 |
| S150-03 | 0.30 |
| S150-04 | 0.40 |
| S150-05 | 0.50 |
| S150-06 | 0.60 |
| S150-07 | 0.70 |
| S150-08 | 0.80 |
| S150-09 | 0.90 |
| S150-10 | 1.00 |
- Materials: carbon tool steel
- Leaf width: 12.7 mm
- Includes inspection report, calibration certificate and product traceability diagram
*The white powder on the product is a rust-proofing agent.