Fruit Hardness Tester

Brand :
FUSO

Caution

    Product Description

    [Features] ● Because it can be used with both tension and compressive force, fruit hardness can be measured easily. ● The 4 types (3/6/8/11 mm) of tip diameters allow you to measure different sizes of fruits from small ones (grapes, cherries, etc.) to large ones (pears, apples, etc.). ● The maximum value can be confirmed with the peak hold function. ● Measurement mode switching function is provided (FAST/SLOW). ● You can adjust your choice of point to zero with the zero adjustment function. [Applications] ● For both tensile and compressive tests.
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
    Fruit Hardness Tester | FUSO | MISUMI Thailand