Heatstroke Checker With SD Card

Brand :
FUSO

Caution

    Product Description

    [Features]● Can be used to measure/calculate atmospheric temperature, relative humidity, black sphere temperature, wet-bulb globe temperature (WBGT) and dew-point temperature. ● The ø75‑mm, all‑sphere-type Ishikawa‑style black globe makes it highly precise and quick in responsiveness. ● The large liquid crystal display (52 × 38 mm) makes it easier to read numeric values. ● 3-button design makes it easy to operate. ● Comes with an indoor/outdoor mode for better accuracy of measurement. ● A tripod can be mounted into the holes dedicated for tripod on the backside of the checker. ● Data can be recorded on the SD card (1 to 16 GB) and managed in MS EXCEL application on PC. ● Comes with USB/RS232C interface for data communication (cable and software sold separately). [Applications]● Useful for measuring/calculating atmospheric temperature, relative humidity, black sphere temperature, wet-bulb globe temperature (WBGT) and dew-point temperature.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Heatstroke Checker With SD Card | FUSO | MISUMI Thailand