(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This brass-plated cup wire brush with high abrasion resistance and erosion resistance can be used to remove rust and paint removal on flat surfaces.
Product Type | Cup Type Brush | Hair material | Brass Plated Steel Wire | Outer Diameter(mm) | 75 |
---|---|---|---|---|---|
Wire diameter(mm) | 0.25 | Length(mm) | 75 | Height(mm) | 50 |
Width(mm) | 75 | Package size - length(mm) | 80 | Package size - width(mm) | 80 |
Package size - height(mm) | 60 | Maximum rotational speed(rpm) | 12,000 | Bristle length(mm) | 20 |
Nut diameter | M10 × P1.5 | Nominal dimensions(mm) | 75 | JAN code | 4904781197446 |
Mass(g) | 286 | Package weight(g) | 292 |
Please check the type/dimensions/specifications of the part GCP-1 in the Victory Brass-Plated Wire Cup Brush series.
How can we improve?
How can we improve?