1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Victory Cut-Off Wheel For FRP, PVC And Plastic

A2U1 GRINDING STONE

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 133.75/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Cut-off wheel for FRP, PVC and plastic.

Part Number
330158
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 133.75

A2U1 GRINDING STONE 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

work material Non-metal Abrasive material C Particle Size(#) 60
Outer Diameter(mm) 100 Blade thickness(mm) 2.1 Internal Diameter(mm) 15