1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Victory Sandpaper Set【6 Pieces Per Package】

A2U1 FILE

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 87.24/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The image is a representative image.

Product Description

[Features]
· Original surface preparation through to finishing of woodwork, metals, etc.
· Removal of paint, varnish or rust.
[Applications]
· Replacement paper for electric sanders, or for manual sanding.

Part Number
K-2
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoughness of grain Particle Size
(#)
JAN code Package weight
(g)

฿ 88.48

A2U1 FILE 1 Pack(s)

6 Pieces Per Package

31 Day(s) Second cut150490478117454644

Loading...

  1. 1

Basic Information

Type Other Related Products Overall Length(mm) 230 Single Product Set Product Set Product
Thickness(mm) 5