(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This nylon cup brush can be used for scratch removal and deburring on general metals, woodwork, etc.
Product Type | Bevel Brush | Hair material | Nylon | Outer Diameter(mm) | 85 |
---|---|---|---|---|---|
Wire diameter(mm) | 0.5 | Length(mm) | 75 | Height(mm) | 32 |
Width(mm) | 75 | Package size - length(mm) | 90 | Package size - width(mm) | 90 |
Package size - height(mm) | 40 | Maximum rotational speed(rpm) | 12,000 | Bristle length(mm) | 13 |
Nut diameter | M10 × P1.5 | JAN code | 4904781065400 | Mass(g) | 146 |
Package weight(g) | 152 | Specifications | Work materials: General metal, woodwork |
Please check the type/dimensions/specifications of the part GBP-4 in the Victory Bevel Nylon Brush For General Metals And Woodwork series.
How can we improve?
How can we improve?