(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· For rust removal, deburring of cut parts, scale removal after welding, paint or plating undercoat polishing.
Product Type | Cup Type Brush | Hair material | Stainless Steel | Outer Diameter(mm) | 75 |
---|---|---|---|---|---|
Wire diameter(mm) | 0.3 | Length(mm) | 75 | Height(mm) | 50 |
Width(mm) | 75 | Package size - length(mm) | 80 | Package size - width(mm) | 80 |
Package size - height(mm) | 60 | Maximum rotational speed(rpm) | 12,000 | Bristle length(mm) | 20 |
Nut diameter | M10 × P1.5 | JAN code | 4904781065332 | Mass(g) | 282 |
Package weight(g) | 288 | Specifications | Work materials: Stainless steel, aluminum materials |
How can we improve?
How can we improve?