1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Holder For Grooving SCRUM DUO (Shank: 10 to 16) GTWPR/L-1 (GTWPL1616-3D09)

JTK1 CUTTING TOOLS

Holder For Grooving SCRUM DUO (Shank: 10 to 16) GTWPR/L-1 (GTWPL1616-3D09)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Please use an insert and holder with the same seat height.

Product Description

[Features]
· Attained excellent stability and long life for grooving and side-turning
· Excellent chip processing and glossy groove bottom surface in side-turning
· Favorable chip processing and beautiful groove bottom surface in grooving
· For automatic lathe

Part Number
GTWPL1616-3D09
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipGroove Width
(mm)
Maximum Groove Depth
(mm)
Selfishly Dimension h1
(mm)
Dimension L2
(mm)
Dimension h2
(mm)
Dimension A
(mm)
Seat height S Dimension h
(mm)
Dimension b
(mm)
Applicable tip Applicable tightening bolt

฿ 7,116.78

JTK1 CUTTING TOOLS 1 Piece(s) 13 Day(s) 39Left-hand162202.6D1616GWP○300AOB-5 * 16

Loading...

  1. 1

Basic Information

Application Outer Diameter Grooving Maximum Machining Diameter(mm) ø42 Dimension L1(mm) 120
Dimension f(mm) 0.3 Applicable wrench LW-3S

Please check the type/dimensions/specifications of the part GTWPL1616-3D09 in the Holder For Grooving SCRUM DUO (Shank: 10 to 16) GTWPR/L-1 series.

Products with similar specification

Part Number
GTWPL1216-3D07
GTWPL1216-4E07
GTWPL1216-5F07
GTWPL1616-4E09
GTWPL1616-5F09
GTWPL1620-6G09
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipGroove Width
(mm)
Maximum Groove Depth
(mm)
Selfishly Dimension h1
(mm)
Dimension L2
(mm)
Dimension h2
(mm)
Dimension A
(mm)
Seat height S Dimension h
(mm)
Dimension b
(mm)
Applicable tip Applicable tightening bolt

฿ 6,589.11

1 Piece(s) 13 Day(s) 37Left-hand1219.502.6D1216GWP○300AOB-5 * 16

฿ 6,589.11

1 Piece(s) 13 Day(s) 47Left-hand1219.503.5E1216GWP○400AOB-5 * 16

฿ 6,589.11

1 Piece(s) 13 Day(s) 57Left-hand1219.504.5F1216GWP○500AOB-5 * 16

฿ 7,116.78

1 Piece(s) 13 Day(s) 49Left-hand162203.5E1616GWP○400AOB-5 * 16

฿ 7,116.78

1 Piece(s) 13 Day(s) 59Left-hand162204.5F1616GWP○500AOB-5 * 16

฿ 7,116.78

1 Piece(s) 13 Day(s) 69Left-hand162505.3G1620GWP○600AOB-5 * 16