1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Threading Whirling Set TWC6/9C-HP1 (TWC6C1040HP1)

JTK1 CUTTING TOOLS

Threading Whirling Set TWC6/9C-HP1 (TWC6C1040HP1)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Mount adapter, tip replacement holder, adapter mounting bolt, holder securing bolt, tip screw, and wrench included in whirling set.
· Simple removable system: Holder can be easily removed without removing the bolt, enabling tip replacement outside of the machine.

 
Part Number
TWC6C1040HP1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of blades
(pcs.)

฿ 60,486.56

JTK1 CUTTING TOOLS 1 Piece(s) 13 Day(s) 6

Loading...

  1. 1

Basic Information

Application Outer Diameter Screw With/without flat cutting blade NA Machine manufacturer CITIZEN
Machine name L20 / A20 / C32 / M20 / M32 Lead angle(°) ±25 / +20 to -25 Dimension øDm(ømm) 12
Dimension ⌀Ds(ømm) 33 Dimension P.C.D.(ømm) 40 Spindle mounting location Flat turret
Spindle manufacturer CITIZEN Spindle part number BTW-2000, BTW-1000

Please check the type/dimensions/specifications of the part TWC6C1040HP1 in the Threading Whirling Set TWC6/9C-HP1 series.

Products with similar specification

Part Number
TWC9C1040HP1
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNumber of blades
(pcs.)

฿ 68,024.67

1 Piece(s) 13 Day(s) 9