1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insert For Cut-Off (Dimpled), CTV-N038

JTK1 CUTTING TOOLS

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 822.15/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CTV30N038-ZM3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 822.15

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Shape C (80° Diamond-Shape) Application Grooving / Parting work material Stainless Steel / Heat-resistant alloy, titanium alloy
Selfishly No-hand Nose R 0.2 Material type ZM3
Material classification PVD-coated micrograin carbide Dimension w(mm) 3 Dimension L(mm) 12
Nose R details(mm) 0.2 Compatible holder CTV (-S) type / CTV-X type / CTV-M (B) type Specifications Dimpled insert

Please check the type/dimensions/specifications of the part CTV30N038-ZM3 in the Insert For Cut-Off (Dimpled), CTV-N038 series.