1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insert For Back-Turning (Without Breaker), TBP-FR/LV (TBP60FRV-VM1)

JTK1 CUTTING TOOLS

You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TBP60FRV-VM1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Material type Nose R details
(mm)

฿ 1,105.58

JTK1 CUTTING TOOLS 10 Piece(s) 6 Day(s) Steel / Stainless SteelVM10

Loading...

  1. 1

Basic Information

Shape T (Triangle) Application Other Selfishly Right-hand
Nose R Other Material classification PVD-coated micrograin carbide Effective machining depth(mm) 5.3
Angle θ(°) 60 Effective cutting edge length(mm) 4.8 Breaker Y/N No
Compatible holder TBP type / TBP-OH type / DS-TBP type / Y-TBP type / Y-TBP-OH type

Please check the type/dimensions/specifications of the part TBP60FRV-VM1 in the Insert For Back-Turning (Without Breaker), TBP-FR/LV series.

Products with similar specification

Part Number
TBP60FRV-ZM3
TBP60FRV05-VM1
TBP60FRV10-ZM3
Part NumberPriceMinimum Order QtyVolume DiscountDays to Shipwork material Material type Nose R details
(mm)

฿ 1,177.95

10 Piece(s) 6 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloyZM30

฿ 1,214.13

10 Piece(s) 6 Day(s) Steel / Stainless SteelVM10.05

฿ 1,177.95

10 Piece(s) 6 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloyZM30.1