Automatic Length Measurement Counter

Brand :
KORI SEIKI MFG

Caution

    Product Description

    · The built-in micro-switch activates when the preset value is reached. This mechanism makes the counter useful in electrical operations (automatic disconnection, automatic measurement, control of automatic stop, etc.).
    · The counter is reset to 0 when the reset lever is pushed; this allows repeated operations.
    · Contact capacity: 15 A, 250 V AC.
    · Type of applicable wheel: black rubber wheel (standard product), white rubber wheel, neo-rubber (for chemical-resistance), urethane wheel (abrasion-resistant), rope pulley (V-grooved wheel), iron wheel (knurled).

    Automatic Length Measurement Counter: related image(s)

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat