1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stand Magnifier Y 123 mm 2× & 4× Bifocal

MICROSCOPE

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Stand Magnifier Y 123 mm 2× & 4× Bifocal
  • Stand Magnifier Y 123 mm 2× & 4× Bifocal
  • Stand Magnifier Y 123 mm 2× & 4× Bifocal
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,047.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Arm type stand magnifier.
[Features]
· The large lens ensures a wide field of vision. The bifocal lens allows smaller details to be checked without switching lenses.
[Applications]
· For work that requires both hands to be free.

Part Number
75659
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 5,047.00

MICROSCOPE 1 Piece(s) 4 Day(s)

Loading...

  1. 1

Basic Information

Magnification(x) 2× (double focus: 4×) Lens Size(mm) ø123 Type Stand Magnifier Y 123 mm 2× & 4× Bifocal
Main Body Size(mm) Overall length: 940; Arm: 740 JAN Code 4960910756595 Mass(g) 725
Material Lens: acrylic resin, Lens frame: ABS resin, Arm: iron, Clamp: aluminum, iron

Please check the type/dimensions/specifications of the part 75659 in the Stand Magnifier Y 123 mm 2× & 4× Bifocal series.