Taper Gauge Double 1 to 15 mm (For Gap Clearance, Hole Diameter, Length Measurement)

Brand :
SINWASOKUTEI

Caution

    Product Description

    Gap clearance gauge with 2 blades.
    [Features]
    · The thickness when the 2 blades are aligned together enables stable gap clearance measurement.
    · With graduations (for gap clearance measurements) that can be easily read simply by aligning along one side of the gap.
    · The hole diameter measurement graduations already compensate for error in the sheet thickness, making tedious conversion work unnecessary.
    [Applications]
    · For measuring gaps, hole diameters and length.

    Taper Gauge Double 1 to 15 mm (For Gap Clearance, Hole Diameter, Length Measurement) specification

    Taper Gauge Double 1 to 15 mm (For Gap Clearance, Hole Diameter, Length Measurement) image

    Taper Gauge Double 1 to 15 mm (For Gap Clearance, Hole Diameter, Length Measurement) image

    • Accuracy - Gap clearance: ±0.05 mm
    • *Accuracy is ±0.1 mm when the 2 blades are together.
    • Accuracy - Hole diameter: ±0.05 mm
    • Accuracy - Length: ±0.15 mm
    • Measurement range - Gap clearance: 1 to 15 mm
    • Measurement range - Hole diameter: ø2 to 15 mm
    • Measurement range - Length: 0 to 120 mm
    • Materials: Stainless steel
    • Main body size: 144 × 16.3 × 5.5 mm
    • Product mass: 25 g
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat