Handy Ink Line Marker Jr.LITE Hand-Rewind Mint Green

Brand :
SINWASOKUTEI

Caution

    Product Description

    Simple ink line marker.
    [Features]
    · Simple-design ink line marker.
    · With strap hole.
    [Applications]
    · Ink line marker for marking various materials.

    Handy Ink Line Marker Jr.LITE Hand-Rewind Mint Green specification

    Handy Ink Line Marker Jr.LITE Hand-Rewind Mint Green image

    Handy Ink Line Marker Jr.LITE Hand-Rewind Mint Green image

    • Body size: 153 × 71 × 39.5 mm
    • Product mass: 110 g
    • Materials - Body: ABS resin, polyacetal resin, silicone rubber, rubber, stainless steel
    • Materials - Anchor pin: ABS resin, rubber
    • Materials - Pin: spring steel
    • Materials - Thread: nylon
    • Materials - Sponge: cellulose
    • Thread: ø0.6 m × 30 m
    • Ink capacity: approx. 10 ml
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat