6-Item Magnetic Sheet Set For Mini Whiteboard With Telescopic Arm

Brand :
SINWASOKUTEI

Caution

    Product Description

    Itemized magnetic sheets for Mini Whiteboard.
    [Features]
    · Simply stick on the item sheets to change the item names on your whiteboard.
    · Any unused item sheets can be stored by applying onto the steel sheet on the underside of the main body.
    · Features "Construction Site", "Survey Points", "Contractor", "Date", "Person Present", "Position" sheets.
    [Applications]
    · For the Shinwa Rules Mini Whiteboard.

    6-Item Magnetic Sheet Set For Mini Whiteboard With Telescopic Arm specification

    78427 specification

    78427 image

    78427 image

    • Materials: PVC synthetic rubber
    • Magnetic material: isotropic
    • Attractive force: 0.09 N/cm2, 9 gf/cm2
    • Body size: 80 × 76 mm
    • Product mass: 12 g

    78428 specification

    78428 image

    78428 image

    • Materials: PVC synthetic rubber
    • Magnetic material: isotropic
    • Attractive force: 0.09 N/cm2, 9 gf/cm2
    • Body size: 62 × 55 mm
    • Product mass: 7 g
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat