Mini Landscape Whiteboard With Telescopic Arm For Use On Construction Sites

Brand :
SINWASOKUTEI

Caution

    Product Description

    A whiteboard with telescopic arm.
    [Features]
    · Minimal reflection from camera flashes, allowing you take clear pictures of the board.
    · Includes a knob for securely fixing the whiteboard at any angle.
    · Includes a whiteboard eraser and marker.
    · The telescopic arm can be extended up to 725 mm.
    [Applications]
    · For taking photographing and recording on-site conditions.

    Mini Landscape Whiteboard With Telescopic Arm For Use On Construction Sites specification

    78161 specification

    78161 image

    78161 image

    • Materials - Board: steel frame, joint, fixing screw
    • Materials - Cap: ABS resin
    • Materials - Telescopic part: brass
    • Materials - Grip: silicone rubber
    • Body size: 198 × 146 × 30 mm (when folded)
    • Product mass: 162 g
    • Accessories: whiteboard eraser, whiteboard marker

    78162 specification

    78162 image

    78162 image

    • Materials - Board: steel frame, joint, fixing screw
    • Materials - Cap: ABS resin
    • Materials - Telescopic part: brass
    • Materials - Grip: silicone rubber
    • Body size: 198 × 176 × 30 mm (when folded)
    • Product mass: 206 g
    • Accessories: whiteboard eraser, whiteboard marker
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Mini Landscape Whiteboard With Telescopic Arm For Use On Construction Sites | SINWASOKUTEI | MISUMI Thailand