1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Box Aluminum Ruler

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Box Aluminum Ruler
  • Box Aluminum Ruler
  • Box Aluminum Ruler
  • Box Aluminum Ruler
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,869.18/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Aluminum box beam straight ruler
[Features]
· Stable box-type that does not wobble and is not susceptible to distortion.
· Includes a protective cap.
· With tape which can be written on freely.
[Applications]
· For checking base alignment straightness of window and door frames.

Part Number
65260
65264
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasuring Range
(mm)
Length
(mm)
Straightness Part name JAN code Mass
(g)

฿ 1,869.18

RULER 1 Piece(s) 45 Day(s) 13501,3500.30 mm or less135 cm4960910652606990

฿ 2,226.76

RULER 1 Piece(s) 45 Day(s) 19501,9500.40 mm or less195 cm49609106526441,430

Loading...

  1. 1

Basic Information

Thickness(mm) 20 Width(mm) 60