1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tri-Square, Carpenter's Scale Flat White Combination Scale

CARPENTER'S SQUARE

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 653.81/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

White carpenter's square.
[Features]
· Easy-to-read black scale on a white background.
· The thin flat edges fit well against thin materials for easy scribing and measuring work.
· The hard coating makes it more resistant to peeling than conventional colored carpenter's squares.
· With cm and shaku scales on the front and back sides respectively.
[Applications]
· Use for scribing work and measuring lengths and right squareness.

Part Number
11177
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 653.81

CARPENTER'S SQUARE 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Basic Information

Shape Same thickness Material Stainless Steel Long branch (short branch)(mm) 160 (80)
Thickness(mm) 1 Width(mm) 15 Front surface scale long branch (outer scale)(cm) 15
Front surface scale long branch (inner scale) 10 cm Front surface scale short branch (outer scale) 7.5 cm Front surface scale short branch (inner scale) 7 cm
Back surface scale long branch (outer scale) 5 sun Back surface scale long branch (inner scale) 3 sun Back surface scale short branch (outer scale) 2.5 sun
Back surface scale short branch (inner scale) 2 sun Perpendicularity(mm) 0.1 or less per 100 mm Tolerance for length(mm) ±0.3
Product name 15 cm/5 sun combination scale JAN code 4960910111776 Mass(g) 26

Please check the type/dimensions/specifications of the part 11177 in the Tri-Square, Carpenter's Scale Flat White Combination Scale series.