1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tri-Square, Carpenter's Scale Flat White Same Scale Front And Back

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Tri-Square, Carpenter's Scale Flat White Same Scale Front And Back
  • Tri-Square, Carpenter's Scale Flat White Same Scale Front And Back
  • Tri-Square, Carpenter's Scale Flat White Same Scale Front And Back
  • Tri-Square, Carpenter's Scale Flat White Same Scale Front And Back
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 778.87/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

White carpenter's square.
[Features]
· Easy-to-read black scale on a white background.
· The thin flat edges fit well against thin materials for easy scribing and measuring work.
· The hard coating makes it more resistant to peeling than conventional colored carpenter's squares.
· With same scale (cm or shaku) on the front side and back side.
[Applications]
· Use for scribing work and measuring lengths and right squareness.

Carpenter's Scale Flat White Same Scale Front And Back specification

11170 specification

11170 image

11170 image

  • Shape of corner: flat
  • Scale on front side, long branch: outside 15 cm / inside 10 cm
  • Scale on front side, short branch: outside 7.5 cm / inside 7 cm
  • Scale on back side, long branch: outside 15 cm / inside 10 cm
  • Scale on back side, short branch: outside 7.5 cm / inside 7 cm
  • Main body size: 160 (80) × 15 × 1 mm
  • Product mass: 26 g
  • Squareness: 0.1 mm or less per 100 mm
  • Length tolerance: ±0.3 mm
  • Materials: stainless steel

11171 specification

11171 image

11171 image

  • Shape of corner: flat
  • Scale on front side, long branch: outside 30 cm / inside 30 cm
  • Scale on front side, short branch: outside 15 cm / inside 10 cm
  • Scale on back side, long branch: outside 30 cm / inside 30 cm
  • Scale on back side, short branch: outside 15 cm / inside 10 cm
  • Main body size: 320 (160) × 15 × 1 mm
  • Product mass: 54 g
  • Squareness: 0.1 mm or less per 100 mm
  • Length tolerance: ±0.3 mm
  • Materials: stainless steel

11172 specification

11172 image

11172 image

  • Shape of corner: flat
  • Scale on front side, long branch: outside 50 cm / inside 45 cm
  • Scale on front side, short branch: outside 25 cm / inside 20 cm
  • Scale on back side, long branch: outside 50 cm / inside 45 cm
  • Scale on back side, short branch: outside 25 cm / inside 20 cm
  • Main body size: 520 (260) × 15 × 1 mm
  • Product mass: 90 g
  • Squareness: 0.1 mm or less per 100 mm
  • Length tolerance: ±0.4 mm
  • Materials: stainless steel
Part Number
11170
11171
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLong branch (short branch)
(mm)
Front surface scale long branch (outer scale)
(cm)
Front surface scale long branch (inner scale) Front surface scale short branch (outer scale) Front surface scale short branch (inner scale) Back surface scale long branch (outer scale) Back surface scale long branch (inner scale) Back surface scale short branch (outer scale) Back surface scale short branch (inner scale) Product name JAN code Mass
(g)

฿ 778.87

CARPENTER'S SQUARE 1 Piece(s) 45 Day(s) 160 (80)1510 cm7.5 cm7 cm15 cm10 cm7.5 cm7 cm15 cm same scale front and back496091011170726

฿ 1,090.00

CARPENTERS SQUARE 1 Piece(s) 12 Day(s) 320 (160)3030 cm15 cm10 cm30 cm30 cm15 cm10 cm30 cm same scale front and back496091011171454

Loading...

  1. 1

Basic Information

Shape Same thickness Material Stainless Steel Thickness(mm) 1
Width(mm) 15 Perpendicularity(mm) 0.1 or less per 100 mm Tolerance for length(mm) ±0.3