- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Adhesive Leveling Rod Tape 60 mm × 26 m, 20 cm Red/White Color Interval Scale With Numbering
Specifications of 78196
-
- Product Type
- Rod
-
- Type
- 60 mm × 26 m, 20‑cm red/white color interval scale with numbering
-
- Size(mm)
- ø107 × 60
-
- Thickness(mm)
- 0.15
-
- Tape length(m)
- 26
-
- JAN code
- 4960910781962
-
- Mass(g)
- 250
-
- Material
- Tape: synthetic paper, Cutter: iron
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 9,999.00
|
SWS MEASURING TOOL
|
1 Piece(s)
|
|
Quote
|
Basic Specifications
-
- Product Type
- Rod
-
- Type
- 60 mm × 26 m, 20‑cm red/white color interval scale with numbering
-
- Size(mm)
- ø107 × 60
-
- Thickness(mm)
- 0.15
-
- Tape length(m)
- 26
-
- JAN code
- 4960910781962
-
- Mass(g)
- 250
-
- Material
- Tape: synthetic paper, Cutter: iron
Product Description
The tape can be adhered to objects and used as a surveyor rod.
[Features]
· Provided with an anti-reflection finish so that objects show up clearly when photographed.
· Will not peel off, even in temperatures of -10 to 40°C, allowing it to be used reliably both in summer and winter.
· Can be written on with an oil-based marker.
· Synthetic paper that does not produce any toxic gas, even when burned.
· Includes a tape cutter.
[Applications]
· For positioning in banking (embankment construction) work, drainage work and foundation work. Can also be used for photography.
Specifications of 78196
-
- Product Type
- Rod
-
- Type
- 60 mm × 26 m, 20‑cm red/white color interval scale with numbering
-
- Size(mm)
- ø107 × 60
-
- Thickness(mm)
- 0.15
-
- Tape length(m)
- 26
-
- JAN code
- 4960910781962
-
- Mass(g)
- 250
-
- Material
- Tape: synthetic paper, Cutter: iron
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 9,999.00
|
SWS MEASURING TOOL
|
1 Piece(s)
|
|
Quote
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?