1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Digital Thermometer Smart A

HAND TOOL

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Digital Thermometer Smart A
  • Digital Thermometer Smart A
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 606.70/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Digital thermometer with easy-to-view LCD.
[Features]
· The flat panel LCD has minimized issues with light reflection, making it easier to see.
· Bright, low-glare LCD with a wide viewing angle and clear font.
· Can be mounted using the built-in stand or hung from a wall using the hook holes.
· Flat surface model with a stylish appearance.
· The external sensor is waterproof for worry-free use even on a rainy day.
[Applications]
· Ideal for temperature and humidity control in space where appearances are important.

Part Number
73116
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 606.70

HAND TOOL 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Basic Information

Product Type Thermometer Temperature Measuring Range(°C) -5 to 50 Temperature minimal display(°C) 0.1
Type Digital Thermometer Smart A Accuracy (Temperature)(°C) 0 to 40°C: ±1; Other: ±2 Main Body Size(mm) 70 × 102 × 18
Measurement Interval(Sec) 6 JAN Code 4960910731165 Power Supply AAA alkaline battery × 1 (battery included is for monitoring use only and may not last long.)
Mass(g) 95 Material Body: ABS Resin

Please check the type/dimensions/specifications of the part 73116 in the Digital Thermometer Smart A series.