1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Circular Saw Guide Ruler L-Angle Plus, Combination Scale

RULER

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Circular Saw Guide Ruler L-Angle Plus, Combination Scale
  • Circular Saw Guide Ruler L-Angle Plus, Combination Scale
  • Circular Saw Guide Ruler L-Angle Plus, Combination Scale
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,205.83/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

· Uses a slide-stop system which makes it easy to position and secure tightly.
· Features a "Wide Hexa Grip" handle for a more secure grip. Pressing down on the handle causes the non-slip rubber portion to move down and adhere to the material, securing it tightly.
· An upright design with a heel-shaped structure. The product will not lean on the diagonal when stood upright since the guide and handle mounting plate are of the same height.

Part Number
73153
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,205.83

RULER 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Basic Information

Type 1.2‑m combination scale Main Body Size(mm) 1,362 × 400 × 83 Material Main body: aluminum, Guide surface: stainless steel, Protective cap: ABS resin, Large handle: ABS resin, elastomer resin, polypropylene resin
JAN code 4960910731530 Mass(g) 1,700 Accessory 1 × cutout positioning stick
Perpendicularity 0.1 mm or less per 100 mm Scale: Shaku/Ft Equivalent 4 shaku equivalent Scale: Meter 1.2 m

Please check the type/dimensions/specifications of the part 73153 in the Circular Saw Guide Ruler L-Angle Plus, Combination Scale series.