Carpenter's Square Flat Corner White

Brand :
SINWASOKUTEI

Caution

    Product Description

    Carpenter's square with a white paint finish.
    [Features]
    · Easy-to-read black scale on a white background.
    · Finished with a hard coating to prevent peeling.
    [Applications]
    · Ideal for scribing work and measuring lengths and squareness.

    Carpenter's Square Flat Corner White specification

    11104 specification

    11104 image

    11104 image

    • Shape of corner: flat
    • Scale on front side, long branch: outside 30 cm / inside 30 cm
    • Scale on front side, short branch: outside 15 cm / inside 10 cm
    • Scale on back side, long branch: outside 1 shaku / inside 7 sun MS
    • Scale on back side, short branch: outside 5 sun / inside 4 sun
    • Main body size: 320 (160) × 15 × 1.4 mm
    • Product mass: 65 g
    • Squareness: 0.1 mm or less per 100 mm
    • Length tolerance: ±0.3 mm
    • Materials: stainless steel

    11105 specification

    11105 image

    11105 image

    • Shape of corner: flat
    • Scale on front side, long branch: outside 1 shaku / inside 7 sun
    • Scale on front side, short branch: outside 5 sun / inside 4 sun
    • Scale on back side, long branch: outside 30 cm / inside 20 cm MS
    • Scale on back side, short branch: outside 15 cm / inside 10 cm
    • Main body size: 320 (160) × 15 × 1.4 mm
    • Product mass: 65 g
    • Squareness: 0.1 mm or less per 100 mm
    • Length tolerance: ±0.3 mm
    • Materials: stainless steel

    11106 specification

    11106 image

    11106 image

    • Shape of corner: flat
    • Scale on front side, long branch: outside 50 cm / inside 45 cm
    • Scale on front side, short branch: outside 25 cm / inside 20 cm
    • Scale on back side, long branch: outside 6 shaku / inside 1 shaku 3 sun MS
    • Scale on back side, short branch: outside 8 sun / inside 7 sun
    • Main body size: 520 (260) × 15 × 1.4 mm
    • Product mass: 105 g
    • Squareness: 0.1 mm or less per 100 mm
    • Length tolerance: ±0.4 mm
    • Materials: stainless steel
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Carpenter's Square Flat Corner White | SINWASOKUTEI | MISUMI Thailand