1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Blades For Horizontal-Type Sliding Air Nipper, For Plastic (Straight Long Blades) No. NY03AJL

VSL SQUARE-TYPE AIR NIPPERS

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,857.46/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Long-type straight blades.
· Effective when there is distance between the nippers and the gate cut portion of the workpiece.

Outline drawing

Blades For Horizontal-Type Sliding Air Nipper, For Plastic (Straight Long Blades): Related images
Part Number
360592
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,857.46

VSL SQUARE-TYPE AIR NIPPERS 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Type Replacement Blade Height(mm) 7 JAN Code 4907587370679
Applicable type GT-NY03G (-4) Mass(g) 21 A Dimension(mm) 27
D Dimension(mm) 10.5

Please check the type/dimensions/specifications of the part 360592 in the Blades For Horizontal-Type Sliding Air Nipper, For Plastic (Straight Long Blades) No. NY03AJL series.