(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Electro-Conductive Fatigue Reducing Mat, Width 450 mm, Thickness 15 mm

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 621489

  • Thickness(mm)
    15
  • Width(mm)
    600
  • Product Type
    Antistatic Countermeasures - Mat
  • Length(m)
    447
  • Color
    Gray
  • Conductivity(Ω)
    ≤ 1.0 × 10⁹
  • JAN code
    4907587410566
  • Weight(kg)
    2.0
  • Material
    NBR
  • Contents
    1 sheet
Part Number
621489
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Contents

฿ 3,818.56

VSL ELECTRICITY TOOL 1 Piece(s) 7 Day(s) 10 1 sheet

Basic Specifications

  • Thickness(mm)
    15
  • Width(mm)
    600
  • Product Type
    Antistatic Countermeasures - Mat
  • Length(m)
    447
  • Color
    Gray
  • Conductivity(Ω)
    ≤ 1.0 × 10⁹
  • JAN code
    4907587410566
  • Weight(kg)
    2.0
  • Material
    NBR
  • Contents
    1 sheet

Product Description

Conductive mat to reduce foot fatigue when working while standing for long periods.
[Features]
· Convex non-slip surface. Can also be used as a non-slip mat.
· Air pockets on the back surface disperse the load, reducing foot and leg fatigue.
· Light gray color makes it easy to see dirt or waste.
· Uniform and stable conductivity.
· Does not contain the 10 prohibited materials included in the amended ROHS directive (2015/863/EU).
· For indoor use
· OK to wash with water.

Specifications of 621489

  • Thickness(mm)
    15
  • Width(mm)
    600
  • Product Type
    Antistatic Countermeasures - Mat
  • Length(m)
    447
  • Color
    Gray
  • Conductivity(Ω)
    ≤ 1.0 × 10⁹
  • JAN code
    4907587410566
  • Weight(kg)
    2.0
  • Material
    NBR
  • Contents
    1 sheet
Part Number
621489
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Contents

฿ 3,818.56

VSL ELECTRICITY TOOL 1 Piece(s) 7 Day(s) 10 1 sheet

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1