High Voltage Power Supply Unit GP-1-4KV

Caution
Product Description
High voltage power supply (transformer) for supplying high voltage AC power to Vessel static removers. Intended for work with large amounts of electric charge.
[Features]
· AC output voltage can be adjusted between 3.5 kV AC and 7 kV AC, supporting connection to various models of Vessel ionizing electrodes.
· In addition to AC output voltage, DC output voltage can be varied between -150 V DC and +550 V DC.
· Has an embedded safety circuit to automatically stop output in the event of a high voltage short, etc.
· A high luminosity blue LED is used in the power lamp. It is easy to see from a distance.
· High voltage output can be confirmed via the output monitor terminal.